IESNA:LM-63-2002
[TEST]P1201815
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-722-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6166
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
705.1 694.3 701.5 715.6 731.3 747 761.7 773.1 783.6 798.3
820.2 855.5 905.2 964.1 1055.3 1206.4 1376.8 1578.9 1827.2 2078
2344.5 2552.5 2682.7 2777.2 2813.2 2826.9 2875.3 2971.1 2968.8 2702.3
2027.3 867 227 93.9 35 9.8 0
705.1 698.2 705.4 719.5 735.2 750.9 764.9 776.4 786.8 800.9
822.2 857.2 906.2 963.8 1051.7 1195.3 1362.8 1559 1800.7 2084.5
2349.1 2553.2 2681 2772.3 2810.2 2832.5 2885.4 2981.3 2965.9 2678.8
1964.5 803.9 226.6 91.6 34.7 9.5 0
705.1 697.2 703.5 716.5 731.6 746 758.7 767.2 775.1 786.5
804.5 833.9 876.8 928.8 1006.6 1132.9 1294.1 1485.1 1696 1935.7
2174.1 2390.6 2542.4 2647 2718 2787.7 2876.3 2985.2 3035.2 2842.6
2253.9 1145 346 127.2 61.8 13.4 0
705.1 695.9 701.8 713.6 726.3 738.8 750.2 756.1 760 765.9
777 796.7 827.4 864.7 917 1002.7 1120.1 1258.4 1414.4 1593
1790.9 1997.9 2193.8 2362.2 2507.7 2648.7 2833.1 3053.9 3229.5 3227.5
2908.7 2153.2 976.2 379.7 131.1 45.5 0
705.1 695.9 700.5 711 722.1 733.2 744.3 750.5 753.5 756.4
766.2 780.3 804.2 831.3 862.1 907.9 976.5 1063.5 1173.1 1304.5
1453.7 1609 1787.6 1977.9 2178.1 2392.3 2634.3 2929.9 3300.1 3608.2
3659.5 3275.3 2227.4 1088.4 383.9 93.5 0
705.1 696.3 700.2 709.7 720.5 732.2 742.7 749.9 753.5 757.1
768.2 783.6 805.8 829.7 851.9 882 935 1003.3 1093 1203.5
1328.4 1465.8 1610 1780.4 1968.8 2177.4 2421.7 2726.2 3147.7 3587.9
3837.8 3587.6 2649.3 1486.7 613.2 141.9 0
705.1 695.9 699.2 708.4 719.2 730.6 741.1 748.9 753.8 759.7
770.5 786.8 806.5 824.1 838.8 862.7 903.9 956.6 1030.5 1123
1227 1339.2 1463.5 1604.1 1766.3 1944.6 2181 2476 2873.7 3359.3
3668 3384.8 2324.2 1213.3 443.8 75.9 0
705.1 698.2 698.9 706.4 717.2 729.9 742 752.2 760.7 766.6
773.8 784.6 797 805.5 815 830.3 852.3 880.1 922.2 985.7
1056.7 1137.8 1230 1334.6 1451.7 1591.7 1758.1 1965.5 2220.6 2549.6
2753.6 2402.4 1551.5 692 176.9 29.1 0
705.1 700.5 700.2 705.4 715.9 729.6 743.7 756.8 767.2 774.7
781.6 788.2 790.1 789.5 792.7 799.9 811.7 829 855.5 894.1
947.8 1009.9 1085.8 1175.4 1277.1 1391.5 1516.5 1662.7 1837 1987.4
1951.8 1558 890.2 321.5 80.1 22.6 0
705.1 702.8 703.1 707.1 716.9 729.3 745.6 761.7 774.4 784.6
793.1 798 798 796.3 794.7 794 797 806.5 824.8 854.2
896.1 951.7 1017.1 1094.9 1186.8 1290.8 1402.3 1518.1 1614.3 1626
1436.7 950 339.5 91.9 44.8 17.7 0
705.1 706.4 708 713.9 724.4 736.8 754.1 772.1 788.8 804.5
819.9 832.3 841.1 849 855.9 864 876.1 892.5 917 956.6
1015.8 1094.6 1193.7 1324.2 1491.9 1668.9 1853.6 1992.6 2010.3 1744.4
1214 596.2 164.5 54.6 24.5 7.2 0
705.1 707.4 710.3 716.9 728.3 742.7 761.3 781.6 801.2 821.5
843.8 865.3 886.9 908.8 933.7 966.1 1006.3 1058.6 1126.6 1213.6
1322.2 1445.8 1583.2 1747.4 1926.9 2088.5 2184.6 2167.6 1975.3 1539.7
938.3 446.1 150.8 52.7 20.6 4.3 0
705.1 709 713.9 722.8 736.2 752.5 774.1 798.6 822.2 849.6
881 917.3 958.9 1007.3 1066.8 1142.3 1233.3 1335 1440.6 1547.5
1651.5 1747 1835.3 1930.5 2028.9 2093.7 2083.9 1969.1 1716.9 1262.4
742.4 321.5 119.4 48.4 19.6 4.6 0
705.1 712 721.4 735.5 754.1 776.1 804.2 836.6 876.5 926.5
991.9 1070.4 1157.1 1256.8 1351.3 1434.7 1498.5 1543.3 1571.1 1589.4
1605.7 1612.6 1595 1559 1495.9 1371.6 1164.2 879.7 573.6 328.3
177.3 101.1 63.8 40.6 22.6 5.6 0
705.1 714.2 729 748.3 772.1 800.9 837.5 886.9 949.7 1028.9
1116.2 1199.6 1272.5 1325.2 1353.9 1361.1 1349.7 1320.2 1270.2 1194.7
1094.6 970.3 817.6 647.2 491.9 376.7 296.6 236.1 188.4 152.4
120 93.5 71.3 47.4 25.8 5.9 0
705.1 717.2 737.8 762.3 790.8 826.7 875.5 941.2 1022 1106.4
1179 1231.3 1255.2 1250.9 1222.5 1172.8 1099.2 996.8 881 763
662.6 584.4 518.7 451.3 381.7 320.5 270.1 228.6 191.6 159.3
130.8 105.3 80.5 52 31.1 9.5 0
705.1 720.5 746 775.7 811.4 855.2 915 993.2 1077.3 1144.6
1183.5 1191.1 1172.4 1132.9 1074.6 989.3 885.6 778.7 688.1 624.3
584.4 551.1 508.2 458.2 395.7 347.3 307.4 266.9 231.2 200.5
171.4 140 109.2 78.2 48.1 16.7 0
705.1 725 755.5 789.5 829 878.1 944.2 1027.2 1104.7 1148.6
1153.5 1126.3 1083.5 1030.2 959.9 872.5 777 693.3 643.9 612.5
568.7 525.5 469.6 420.6 407.8 380.3 343.1 306.1 271.1 236.4
202.1 170.7 136.7 103.3 68 24.5 0
705.1 728 762.3 801.2 846 899 967.4 1044.2 1109.3 1128.9
1105.7 1058.6 1007.9 951 883 802.5 721.1 668.5 649.8 613.8
564.1 496.8 435 424.5 407.5 380 345.7 309.7 274.7 240.7
207 176.3 142.3 110.5 71.6 30.1 0
705.1 730.9 767.9 810.7 859.5 915.7 986 1063.5 1110.6 1101.5
1053.7 995.8 944.8 895.4 834.6 762.6 698.5 679.3 658 612.2
541.6 454.6 430.4 416.3 405.2 378.1 346 312.3 277 242
209.3 170.1 129.2 96.1 59.2 23.9 0
705.1 732.9 769.5 814.3 865 923.2 995.2 1072.4 1111.6 1088.7
1029.8 970.6 918.3 867.6 812.4 752.5 700.8 688.4 659 605.3
519.3 447.7 424.5 407.2 397.7 373.8 345.7 313 279.6 246.9
215.2 173.3 128.5 95.8 47.7 20.3 0
705.1 731.6 770.2 814.6 865.3 923.2 994.5 1072 1114.2 1092.3
1033.4 973.6 921.3 871.2 817.3 759.7 708.7 696.9 665.5 610.6
522.3 450 425.5 405.5 395.1 372.2 345.7 313.6 280.9 248.9
215.8 170.7 127.2 91.2 47.1 18.6 0
